Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
AKT4B113100 |
AKT7111100J |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Assembly dimensions (mm) | Colour | IP rating | Manufacturer part # | Mounting type | No. of digital inputs | No. of relay outputs | No. of transistor outputs | Operating voltage (V AC) | Output (Amperage) (mA) | Outputs | Outputs (thermostats) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Recess depth (mm) | Type | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
283.12 € | 1 | Available | 3 Days | 45 x 45 | Black | IP66 (front) | AKT4B113100 | Recess-mount | 1 | - | - | 110|230 | - | Current 4 to 20 mA | Analogue current | 48 | 48 | 56 | 56 | - | AKT4B113100 | |
273.28 € | 1 | Available | 3 Days | - | - | IP40 | AKT7111100J | DIN rail | - | 1 | 1 | 110|230|(50/60 Hz) 100-240 | (Control/alarm) 1 x 250 V/AC/3 A relay / 1 x 24 V/DC/100 transistor | 1 x 250 V/AC/3 A relay + 1 x 24 V/DC/100 mA | 3 A relay|Transistor | 75 | 22.5 | 100 | - | AKT7111100J | AKT7111100J |
Loading...
Max. temperature reading(°C) | +1820 | Product type | Temperature controller | Sensor type | K|J|R|S|B|E|T|N|Thermo element K. J. R. S. B. E. T. N. PL-II. C. Pt100. JPT100 |
---|---|---|---|---|---|
Temperature reading range | -200 up to +1820 °C | Temperature reading (min.)(°C) | -200 |
Configure
Basic Attributes
Assembly dimensions(mm)
Colour
IP rating
Manufacturer part #
Mounting type
No. of digital inputs
No. of relay outputs
No. of transistor outputs
Operating voltage(V AC)
Output (Amperage)(mA)
Outputs
Outputs (thermostats)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Recess depth(mm)
Type
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes