Copper wire

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1562121
1562122
1562124
1562125
1562126
1562127
1562128
1562129
1562130
1562131
1562134
1562135
1562136
1562137
1562138
1562139
1562140
1562141
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable features Manufacturer part # Outside diameter (w/o coating)
(mm)
Surface properties Type (manufacturer type)

15.87 €

1 Available 3 Days Uninsulated|Tin-plated15621210.60Tin plated1515006/40

17.99 €

1 Available 3 Days Uninsulated|Silver-plated15621220.40Silver plated1516004/90

30.00 €

1 Available 3 Days Uninsulated|Tin-plated15621240.60Tin plated1515006/100

33.21 €

1 Available 3 Days Uninsulated|Tin-plated15621251Tin plated1515010/50

14.81 €

1 Available 3 Days Uninsulated|Tin-plated15621261.20Tin plated1515012/10

34.28 €

1 Available 3 Days Uninsulated|Silver-plated15621270.60Silver plated1516006/100

17.99 €

1 Available 3 Days Uninsulated|Silver-plated15621280.80Silver plated1516008/22

17.99 €

1 Available 3 Days Uninsulated|Silver-plated15621291Silver plated1516010/14

44.44 €

1 Available 3 Days Uninsulated|Silver-plated15621301Silver plated1516010/50

35.36 €

1 Available 3 Days -15621311.20Silver plated1516012/30

16.93 €

1 Available 3 Days Uninsulated|Tin-plated15621340.40Tin plated1515004/90

45.52 €

1 Available 3 Days Uninsulated|Tin-plated15621350.80Tin plated1515008//100

15.87 €

1 Available 3 Days Uninsulated|Tin-plated15621360.80Tin plated1515008/22

15.87 €

1 Available 3 Days Uninsulated|Tin-plated15621371Tin plated1515010/14

28.93 €

1 Available 3 Days Uninsulated|Tin-plated15621381.20Tin plated1515012/30

16.93 €

1 Available 3 Days Uninsulated|Silver-plated15621390.60Silver plated1516006/40

54.20 €

1 Available 4 Days Uninsulated|Silver-plated15621400.80Silver plated1516008/100

17.99 €

1 Available 3 Days Uninsulated|Silver-plated15621411.20Silver plated1516012/10

Loading...

  1. 1

Basic information

Type Wire Halogen-free No Material (details) Electrolytic copper
No. of leads (part 1)(x) 1 Packaged Yes RoHS-compliant Yes
Sold per metre No

Tech Support