We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 29/11/2020 to 0:00 (CET) 30/11/2020. We apologize for the inconvenience.

Inductive proximity sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1607634
1607638
1607641
1607642
1607644
Part NumberStandard Unit PriceVolume DiscountShipping Days?Outputs (sensors) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Size (sensors) Switching frequency
(kHz)
Switching distance (max.)
(mm)
Type (manufacturer type)

27.00 €

4 Days NPN NO25253925 x 25 mm17TC-S25-07N-1

37.00 €

4 Days NPN NO30305330 x 30 mm-10TC-S30-10N-1

37.00 €

4 Days PNP NC30305330 x 30 mm-10TC-S30-10P-2

47.00 €

4 Days NPN NO40405340 x 40 mm--TC-S40-20N-1

47.00 €

4 Days PNP NO40405340 x 40 mm--TC-S40-20P-1

Loading...

  1. 1

Basic information

Cable length(m) 2 Connector (sensor) Cable. open end Enclosure material Plastic
Installation type (sensors) shielded Max. operating voltage(V DC) 30 Max. temperature(°C) +70
Min. operating voltage(V DC) 10 Min. temperature(°C) -40 Operating voltage (range) 10 - 30 V DC
Product type Inductive proximity sensor

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support