Expansion Motor

Expansion Motor
[Specifications]
・Product type: Expansion
・Product size (width)(mm): 110
・Product size (height)(mm): 230
・Product size (depth)(mm): 160
・Nominal voltage(V): 400

ET 200pro ERSE/RSSE HF electronic reversing starter electronic (soft-) switching Full motor protection consisting of: electronic overload protection + thermistor 400 V 3 AC/0.9 kW 0.15 A...2.00 A without brake contact 4 DI Han Q4/2 - Han Q8/0

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RK13045KS703AA0

Part Number
3RK13045KS703AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

996.08 €

1 11 Days

Loading...

  1. 1

Basic information

Manufacturer part # 3RK13045KS703AA0 Max. temperature(°C) +55 Min. temperature(°C) -25
Motor power at 400 V(kW) 0.9 Nominal current(A) 2 Nominal voltage(V) 400
Product size (height)(mm) 230 Product size (depth)(mm) 160 Product size (width)(mm) 110
Product type Expansion Type (manufacturer type) 3RK 1304-5 KS 70-3 AA0 Type (misc.) M12-Bush

This page is Expansion Motor, part number 3RK13045KS703AA0.
You can find the detail information about specifications and dimensions on part number 3RK13045KS703AA0.

Tech Support