Soft starter (5TT3440)

Soft starter 5TT3440
  • Volume Discount

Product Details:

Manufacturer part number: 5TT3440

Brand: SIEMENS

Price: 352.95

Delivery time: 11 Days


Technical Data:

Manufacturer part #: 5TT3440

Max. temperature: - °C

Min. temperature: - °C

Motor power at 400 V: - kW

Motor power at 230 V: - kW


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5TT3440

Part Number
5TT3440
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Motor power at 400 V
(kW)
Motor power at 230 V
(kW)
Nominal current
(A)
Nominal voltage
(V)
Nominal voltage
(V AC)
Operating phases Operating voltage
(V)
Operating voltage
(V AC)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (lenght)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.)

352.95 €

1 11 Days 5TT3440-----230----9055-105-5TT3440-

Loading...

  1. 1

Basic information

Product type Soft starter

This page is Soft starter, part number 5TT3440.
You can find the detail information about specifications and dimensions on part number 5TT3440.

Variation of this product

Part Number
3RW3013-1BB14
3RW30131BB04
3RW30132BB04
3RW30132BB14
3RW3014-1BB14
3RW30141BB04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Motor power at 400 V
(kW)
Motor power at 230 V
(kW)
Nominal current
(A)
Nominal voltage
(V)
Nominal voltage
(V AC)
Operating phases Operating voltage
(V)
Operating voltage
(V AC)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (lenght)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.)

218.48 €

1 3 Days 3RW3013-1BB14--1.50.753.6-4002-110 - 230100-150451503RW3013-

218.48 €

1 9 Days 3RW30131BB04+60-251.5-3.6480----95150-45-3RW 3013-1 BB04Screw connector

229.55 €

1 Available 9 Days 3RW30132BB04+60-251.5-3.6480----120150-45-3RW 3013-2 BB04Spring-loaded connection

218.48 €

1 9 Days 3RW30132BB14+60-251.5-3.6480----120150-45-3RW 3013-2 BB14Spring-loaded connection

240.88 €

1 3 Days 3RW3014-1BB14--31.56-4002-110 - 23097.5-9345933RW3014-

251.40 €

1 Available 3 Days 3RW30141BB04+60-253-6.5480----95150-45-3RW 3014-1 BB04Screw connector

Tech Support