Graduation Aluminium

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
718271
718283
718295
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type)

2.37 €

1 Available 3 Days 1424718271

2.37 €

1 Available 3 Days 1537718283

2.37 €

1 Available 3 Days 23.337718295

Loading...

  1. 1

Basic information

Axle mount(mm) 6.4 Colour Aluminium (anodised) Product type Graduation
RoHS-compliant Yes Type (misc.) Fastened with grub screw

Tech Support