• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

SMD adapter Epoxide

SMD adapter Epoxide

Product Details:

Manufacturer part number: 531350

Brand: TRU COMPONENTS

Price: 6.15

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

531350

Part Number
531350
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.15 €

1 3 Days

Loading...

  1. 1

Basic information

Contact spacing(mm) 0.80|0.65|0.50|0.65|0.80|1|1.27 Copper coating (thickness)(µm) 35 Material Epoxide
Material thickness(mm) 1.6 Product size (width)(mm) 160 Product size (length)(mm) 100
Product type SMD adapter RoHS-compliant Yes Type (manufacturer type) SU 528439
Type (PCB) single sided

This page is SMD adapter Epoxide, part number 531350.
You can find the detail information about specifications and dimensions on part number 531350.

Tech Support