• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Breadboard self-adhesive

Breadboard self-adhesive
  • Volume Discount

Product Details:

Manufacturer part number: 1571799

Brand: TRU COMPONENTS

Price: 6.84

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1571799

Part Number
1571799
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.84 €

1 Available 3 Days

Loading...

  1. 1

Basic information

PCB features self-adhesive Product size (height)(mm) 8.5 Product size (width)(mm) 55
Product size (length)(mm) 165 Product type Breadboard Total number of pins 830
Type (manufacturer type) EIC-102

This page is Breadboard self-adhesive, part number 1571799.
You can find the detail information about specifications and dimensions on part number 1571799.

Tech Support