SMD eurocard PCB Epoxide

SMD eurocard PCB Epoxide
  • Volume Discount

Product Details:

Manufacturer part number: 531412

Brand: TRU COMPONENTS

Price: 6.28

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

531412

Part Number
531412
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.28 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Contact spacing(mm) 1.27 Copper coating (thickness)(µm) 35 Material Epoxide
Material thickness(mm) 1.6 No. of conductor strips 9 Product size (width)(mm) 100
Product size (length)(mm) 160 Product type SMD eurocard PCB RoHS-compliant Yes
Type (manufacturer type) SU 528048 Type (misc.) Looped-in tracks for power supply Type (PCB) single sided

This page is SMD eurocard PCB Epoxide, part number 531412.
You can find the detail information about specifications and dimensions on part number 531412.

Tech Support