SMD heat sink

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1586573

Part Number
1586573
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.52 €

1 3 Days

Loading...

  1. 1

Basic information

Material Copper Material properties tin plated Product size (height)(mm) 9.9
Product size (width)(mm) 26.2 Product size (length)(mm) 12.7 Product type SMD heat sink
RoHS-compliant Yes Suitable for D-PAK|TO 252 Thermal resistance R(th)(K/W) 23
Type (manufacturer type) TC-V-1100-SMD/A-203

This page is SMD heat sink, part number 1586573.
You can find the detail information about specifications and dimensions on part number 1586573.

Tech Support