• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Braided hose【1-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
170-00060
170-00090
170-00120
170-00300
170-01109
170-10300
170-11200
170-11500
170-12000
170-12500
170-15000
170-41600
170-42000
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Braided hose features Bundle diameter (min.)
(mm)
Bundle Ø (max.)
(mm)
Bundle Ø range Certification Fire protection properties Manufacturer part # Material (details) Material Max. temperature
(°C)
Min. temperature
(°C)
Operating temperature range
(°C)
RoHS-compliant Temperature range
(°C)
Type (manufacturer type)

3.93 €

1 Available 3 Days halogen-free|highly flexible|Non-abrasive3103 up to 10 mm--170-00060-Polyester+150-50-Yes-HEGPX06-PET-BK

289.68 €

100 Pieces Per Package

1 pack Available 15 Days halogen-free|highly flexible|Non-abrasive5165 up to 16 mm--170-00090-Polyester+150-50-Ja-HEGPX09-PET-BK (100)

359.64 €

100 Pieces Per Package

1 pack Available 11 Days halogen-free|highly flexible|Non-abrasive6196 up to 19 mm--170-00120-Polyester+150-50-Ja-HEGPX12-PET-BK (100)

392.44 €

50 Pieces Per Package

1 pack Available 17 Days halogen-free|highly flexible|Non-abrasive194519 up to 45 mm--170-00300-Polyester+150-50-Ja-HEGPX30-PET-BK (50)

661.36 €

15 Pieces Per Package

1 pack Available 10 Days self-sealing|halogen-free|Non-abrasive385038 up to 50 mm-Corresponds FMVSS-302. self-extinguishing170-01109Polyester (PET)Polyester+125-50-70 - +125Ja-70 - +125Twist-In-FR 50-PET-BK

2.05 €

1 Available 3 Days highly flexible|Non-abrasive|halogen-free151 up to 5 mm--170-10300-Polyester---Yes-HEGP03-PET-BK

315.92 €

100 Pieces Per Package

1 pack Available 15 Days Non-abrasive|halogen-free|highly flexible8178 up to 17 mm--170-11200-Polyester---Ja-HEGP12-PET-BK

425.23 €

100 Pieces Per Package

1 pack Available 3 Days highly flexible|Non-abrasive|halogen-free102010 up to 20 mm--170-11500-Polyester---Ja-HEGP15-PET-BK

224.08 €

50 Pieces Per Package

1 pack Available 3 Days highly flexible|Non-abrasive|halogen-free142614 up to 26 mm--170-12000-Polyester---Ja-HEGP20-PET-BK

273.28 €

50 Pieces Per Package

1 pack Available 3 Days highly flexible|Non-abrasive|halogen-free183418 up to 34 mm--170-12500-Polyester---Ja-HEGP25-PET-BK

617.63 €

50 Pieces Per Package

1 pack Available 15 Days highly flexible|Non-abrasive|halogen-free406040 up to 60 mm--170-15000-Polyester---Ja-HEGP50-PET-BK

300.61 €

50 Pieces Per Package

1 pack Available 3 Days halogen-free|Non-abrasive|highly flexible121812 up to 18 mmULComplies with UL94 V0170-41600Polyamide 6.6 (PA66)Polyamide+150-60-60 - +150 °C. short-term up to +200Ja-60 - 150 °C. short-term up to +200HEGPA6616-PA66-BK

283.12 €

50 Pieces Per Package

1 pack Available 16 Days halogen-free|Non-abrasive|highly flexible152315 up to 23 mmULComplies with UL94 V0170-42000Polyamide 6.6 (PA66)Polyamide+150-60-60 - +150 °C. short-term up to +200Ja-60 - 150 °C. short-term up to +200HEGPA6620-PA66-BK

Loading...

  1. 1

Basic information

Colour Black Product type Braided hose

Tech Support