We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Dowel【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3100308

Part Number
3100308
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountShipping Days?

47.69 €

100 Pieces Per Package

1 pack 13 Days

Loading...

  1. 1

Basic information

Material Steel Material properties zinc plated Product size (length)(mm) 30
Product size (Ø)(mm) 6 Product type Dowel

This page is Dowel, part number 3100308.
You can find the detail information about specifications and dimensions on part number 3100308.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support