We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Steel plug【1-200 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2350807
2351021
2351056
2351064
2351099
2351218
3100154
3100189
3100251
3100405
3105016
3105024
3105032
3492900
3492910
3492912
3492920
3492922
3492930
3492932
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountShipping Days?Material Material properties Product size (length)
(mm)
Product size (Ø)
(mm)
Screw diameter
(mm)

42.56 €

100 Pieces Per Package

1 pack 13 Days --40406

17.83 €

100 Pieces Per Package

1 pack 5 Days --35-5

25.76 €

100 Pieces Per Package

1 pack 13 Days --35-6

17.83 €

100 Pieces Per Package

1 pack 5 Days --40-6

21.28 €

50 Pieces Per Package

1 pack 13 Days --50-8

31.36 €

100 Pieces Per Package

1 pack 13 Days --40-6

28.00 €

100 Pieces Per Package

1 pack 13 Days Steelzinc plated156-

25.35 €

100 Pieces Per Package

1 pack 5 Days Steelzinc plated186-

24.67 €

100 Pieces Per Package

1 pack 5 Days Steelzinc plated256-

60.38 €

100 Pieces Per Package

1 pack 13 Days Steelzinc plated406-

29.79 €

200 Pieces Per Package

1 pack 5 Days Steel-21-4

38.08 €

200 Pieces Per Package

1 pack 5 Days Steel-24-4

43.13 €

200 Pieces Per Package

1 pack 5 Days Steel-30-4

79.63 €

1 13 Days Steelzinc plated30-6

-

1 Quote Steelzinc plated40-8

680.99 €

50 Pieces Per Package

1 pack 13 Days Steel-40-8

128.81 €

50 Pieces Per Package

1 pack 5 Days Steelzinc plated40-10

866.13 €

50 Pieces Per Package

1 pack 13 Days Steel-40-10

180.67 €

50 Pieces Per Package

1 pack 13 Days Steelzinc plated50-12

1,600.81 €

50 Pieces Per Package

1 pack 13 Days Steel-50-12

Loading...

  1. 1

Basic information

Product type Steel plug

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support