Manufacturer part number: GX-MK12A-P
Brand: PANASONIC
Price: 80.60 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GX-MK12A-P
Sensor Case Material | Brass | Detection Head Size Dimension M | M12 | Protection Structure (IEC) | IP68 |
---|---|---|---|---|---|
Cable length(m) | 2 | Connector (sensor) | Cable. open end | Contact type | 1 maker |
Installation type (sensors) | shielded | Material properties | nickel plated | Max. operating voltage(V DC) | 24 |
Max. temperature(°C) | 70 | Min. operating voltage(V DC) | 12 | Min. temperature(°C) | -25 |
Operating voltage (range) | 12 - 24 V DC | Outputs (sensors) | PNP | Product size (length)(mm) | 55 |
Product size (Ø)(mm) | 12 | Product type | Inductive proximity sensor | Switching frequency(Hz) | 2500 |
Switching distance (max.)(mm) | 5.6 | Type | GX-MK 12 A-P | Type (manufacturer type) | GX-MK12A-P |
This page is Inductive proximity sensor, part number GX-MK12A-P.
You can find the detail information about specifications and dimensions on part number GX-MK12A-P.