Actuator

Actuator
[Specifications]
・Enclosure material: Plastic
・IP rating: IP65, IP67, IP69K
・Max. temperature(°C): +70
・Min. temperature(°C): -25

[Features]
・Maximum tamper resistance by means of individual coding of switches and actuators at the highest safety level
・Plastic enclosure with integrated plug
・Two solid-state short-circuit-proof safety outputs, each 250 mA
・Integrated cross-circuit, open-circuit and external voltage monitoring, with series circuit as far as the control cabinet
・Safety and diagnostics signals can be connected in series
・Series connection of safety circuits according to SIL 3/PL e

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3SE63100BC01
3SE63101BC01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type (manufacturer type)

31.36 €

1 11 Days 3 SE 6310-0 BC01

100.83 €

1 11 Days 3 SE 6310-1 BC01

Loading...

  1. 1

Basic information

Enclosure material Plastic IP rating IP65|IP67|IP69K Max. temperature(°C) +70
Min. temperature(°C) -25 Product size (height)(mm) 22 Product size (width)(mm) 25
Product size (length)(mm) 91 Product type Actuator

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support