We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Non-contact RFID switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3SE63150BB01
3SE63150BB02
3SE63150BB03
3SE63151BB01
3SE63151BB02
3SE63151BB03
Part NumberStandard Unit PriceVolume DiscountShipping Days?Type (manufacturer type)

190.00 €

4 Days 3 SE 6315-0 BB01

213.00 €

4 Days 3 SE 6315-0 BB02

295.00 €

4 Days 3 SE 6315-0 BB03

256.00 €

4 Days 3 SE 6315-1 BB01

266.00 €

4 Days 3 SE 6315-1 BB02

301.00 €

4 Days 3 SE 6315-1 BB03

Loading...

  1. 1

Basic information

Cable length(m) 30 Connector (sensor) M12 plug (8-pin) Enclosure material Plastic
IP rating IP65|IP67|IP69K Max. operating voltage(V) 24 Max. temperature(°C) +70
Min. temperature(°C) -25 Operating voltage (range) 24 V (max) Product size (height)(mm) 22
Product size (width)(mm) 25 Product size (length)(mm) 106 Product type Non-contact RFID switch
Switching frequency(Hz) 1 Switching distance (max.)(mm) 12

Additional Products in this Category

Tech Support