We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Transponder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GT26005AK00

Part Number
6GT26005AK00
Part NumberStandard Unit PriceVolume DiscountShipping Days?

53.00 €

4 Days

Loading...

  1. 1

Basic information

Enclosure material PA 6.6|Stainless steel IP rating IP68 Max. temperature(°C) +125
Min. temperature(°C) -40 Product size (height)(mm) 20 Product size (Ø)(mm) 18
Product type Transponder Switching frequency(Hz) 13.56 Type (manufacturer type) 6 GT 2600-5 AK 00

This page is Transponder, part number 6GT26005AK00.
You can find the detail information about specifications and dimensions on part number 6GT26005AK00.

Additional Products in this Category

Tech Support