Temperature controller

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DA9602R0
UR3274S1
UR3274S3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Assembly dimensions
(mm)
Current consumption
(mA)
Interface(s) IP rating Manufacturer part # No. of transistor outputs Operating voltage
(V AC)
Operating voltage
(V DC)
Outputs Outputs (thermostats) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Recess depth
(mm)
Sensor type Thermostat type Type (manufacturer type) Weight
(g)

207.68 €

1 Available 9 Days 96 x 48--IP65 (front)DA9602R0-110|230-2 normally open contact with separate earth 1.5 A at 240 V/AC/30 V/DC-48963532J|K|T|E|N|R|S|B|Thermocouple type J. K. T. N. R. S. B. E. and Pt100 temperature sensor-DA9602R0-

106.75 €

1 Available 3 Days 32 x 7430RS485 Modbus RTUIP65 (on front)/IP20 (on back)UR3274S11-242 relays (changeover 10 A and no 5A) and SSR Driver10 A relay|5 A relay|SSR357753-K|S|R|J|Pt100|Pt500|Pt1000|Ni100|Thermal element type K. S. R. J. Pt100. Pt500. Pt1000. Ni100. PTC 1K. NTC10KPIDUR3274S1100

114.37 €

1 Available 3 Days 32 x 7420RS485 Modbus RTUIP65 (on front)/IP20 (on back)UR3274S31230-2 Relay (alternating 8 A and no 5A) and SSR Driver8 A relay|5 A relay|SSR357753-K|S|R|J|Pt100|Pt500|Pt1000|Ni100|Thermal element type K. S. R. J. Pt100. Pt500. Pt1000. Ni100. PTC 1K. NTC10KPIDUR3274S3100

Loading...

  1. 1

Basic information

Mounting type Recess-mount No. of relay outputs 2 Product type Temperature controller

Tech Support