Mounting bracket, HV Series (HV-M5)

Mounting bracket, HV Series HV-M5

Product Details:

Manufacturer part number: HV-M5

Brand: FESTO

Price: 4.26

Delivery time: 4 Days


Technical Data:

Weight: 11 g

Manufacturer part #: 9634


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HV-M5

Part Number
HV-M5
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)
Manufacturer part #

4.26 €

1 4 Days 119634

Loading...

  1. 1

Basic information

Bracket material Steel, Galvanized

This page is Mounting bracket, HV Series, part number HV-M5.
You can find the detail information about specifications and dimensions on part number HV-M5.

Variation of this product

Part Number
HV-1/8
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Weight
(g)
Manufacturer part #

6.88 €

1 7 Days 329635

Tech Support