Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
MSN1W-110AC-OD |
MSN1W-230AC-OD |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Manufacturer part # | |
---|---|---|---|---|---|---|
15.02 € | 1 | 4 Days | 123061 | |||
15.02 € | 1 | 7 Days | 123062 |
Loading...
Housing material | PA | Material of pin contacts | Steel | Min. Temperature of medium(°C) | -10 |
---|---|---|---|---|---|
Max. Temperature of medium(°C) | 50 | Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 50 |
Degree of protection | IP65 | Weight(g) | 80 |