Barb fitting, N Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
N-M5-PK-3
N-M5-PK-4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic connection 2 Manufacturer part #

1.80 €

10 4 Days for pneumatic tubing outside diameter 4 mm4446

1.80 €

10 Quote for pneumatic tubing outside diameter 6 mm4902

Loading...

  1. 1

Basic information

Pneumatic connection 1 External thread M5 Nominal width(mm) 2.5 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]

Tech Support