Barbed L-connector, L Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-PK-2
L-PK-3
L-PK-4
L-PK-6
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Manufacturer part #

1.80 €

10 4 Days 1.5for pneumatic tubing outside diameter 3 mm19539

1.80 €

10 4 Days 2.5for pneumatic tubing outside diameter 4 mm7473

1.80 €

10 4 Days 3.4For pneumatic tubing outside diameter 6 mm9584

2.15 €

10 4 Days 5.3for pneumatic tubing outside diameter 8 mm150012

Loading...

  1. 1

Basic information

Housing material POM Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]

Tech Support