Barbed T-connector, T Series (T-PK-2)

Barbed T-connector, T Series T-PK-2

Product Details:

Manufacturer part number: T-PK-2

Brand: FESTO

Price: 1.80

Delivery time: 4 Days


Technical Data:

Nominal width: 1.5 mm

Pneumatic connection 1: for pneumatic tubing outside diameter 3 mm

Manufacturer part #: 30919


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T-PK-2

Part Number
T-PK-2
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Manufacturer part #

1.80 €

10 4 Days 1.5for pneumatic tubing outside diameter 3 mm30919

Loading...

  1. 1

Basic information

Housing material POM Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]

This page is Barbed T-connector, T Series, part number T-PK-2.
You can find the detail information about specifications and dimensions on part number T-PK-2.

Variation of this product

Part Number
T-PK-3
T-PK-4
T-PK-6
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Manufacturer part #

1.80 €

10 27 Days 2.5for pneumatic tubing outside diameter 4 mm7267

1.80 €

10 4 Days 3.4For pneumatic tubing outside diameter 6 mm9585

2.15 €

10 27 Days 5.3for pneumatic tubing outside diameter 8 mm150015

Tech Support