Radial spherical plain bearings DO2RS Series

Radial spherical plain bearings  DO2RS Series

Product Details:

Manufacturer part number: GE100 DO2RS

Brand: ZEN

Price: 81.90

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE100 DO2RS

Part Number
GE100 DO2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

81.90 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 100 Outer diameter(mm) 150 Width(mm) 70
Maintenance Version requiring maintenance Weight(g) 4302.0

Tech Support