Radial spherical plain bearings HO2RS Series

Radial spherical plain bearings  HO2RS Series

Product Details:

Manufacturer part number: GE20 HO2RS

Brand: ZEN

Price: 5.52

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE20 HO2RS

Part Number
GE20 HO2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.52 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 20 Outer diameter(mm) 35 Width(mm) 24
Maintenance Version requiring maintenance Weight(g) 69.0

This page is Radial spherical plain bearings HO2RS Series, part number GE20 HO2RS.
You can find the detail information about specifications and dimensions on part number GE20 HO2RS.

Tech Support