Radial spherical plain bearings PW Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE10 PW

Part Number
GE10 PW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.76 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 10 Outer diameter(mm) 22 Width(mm) 14
Seal None open bearing Maintenance Maintenance-free version Weight(g) 27.0

Tech Support