Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6004 F604 |
6007 F604 |
6204 F604 |
6206 F604 |
6207 F604 |
6208 F604 |
6209 F604 |
6210 F604 |
6212 F604 |
6213 F604 |
6305 F604 |
6309 F604 |
6311 F604 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
17.65 € | 1 | 4 Days | 20 | 42 | 12 | 3413520224004 | 79.0 | ||
21.86 € | 1 | 4 Days | 35 | 62 | 14 | 3413520112141 | 160.0 | ||
19.73 € | 1 | 4 Days | 20 | 47 | 14 | 3413520184582 | 110.0 | ||
24.62 € | 1 | 4 Days | 30 | 62 | 16 | 3413520128517 | 202.0 | ||
22.69 € | 1 | 4 Days | 35 | 72 | 17 | 3413520130510 | 296.0 | ||
37.20 € | 1 | 4 Days | 40 | 80 | 18 | 3413520190545 | 370.0 | ||
37.13 € | 1 | 4 Days | 45 | 85 | 19 | 3413520133733 | 410.0 | ||
41.13 € | 1 | 4 Days | 50 | 90 | 20 | 3413520134921 | 470.0 | ||
82.71 € | 1 | 4 Days | 60 | 110 | 22 | 3413521366789 | 785.0 | ||
86.68 € | 1 | 4 Days | 65 | 120 | 23 | 3413521366796 | 1024.0 | ||
25.63 € | 1 | 4 Days | 25 | 62 | 17 | 3413521371950 | 233.0 | ||
81.60 € | 1 | 4 Days | 45 | 100 | 25 | 3413521371974 | 851.0 | ||
109.82 € | 1 | 4 Days | 55 | 120 | 29 | 3413521374456 | 1030.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Extremely increased radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | Cover on both sides | Temperature range | For high temperatures (+200 to +350 degrees) |