Deep groove ball bearings / single row / 60xx, 62xx, 63xx / ZZ / FT150 / SNR (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6000 FT150
6001 FT150
6002 FT150
6003 FT150
6004 FT150
6005 FT150
6006 FT150
6007 FT150
6008 FT150
6009 FT150
6010 FT150
6013 FT150
6201 FT150
6202 FT150
6203 FT150
6204 FT150
6205 FT150
6206 FT150
6207 FT150
6208 FT150
6209 FT150
6210 FT150
6213 FT150
6303 FT150
6304 FT150
6305 FT150
6306 FT150
6307 FT150
6308 FT150
6309 FT150
6310 FT150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

16.18 €

1 4 Days 10268341352035379710.0

18.57 €

1 4 Days 12288341352070118524.0

19.38 €

1 4 Days 15329341352035383432.0

12.67 €

1 4 Days 173510341352035386540.0

21.36 €

1 4 Days 204212341352010843474.0

22.16 €

1 4 Days 254712341352010973884.0

24.02 €

1 4 Days 3055133413520110819122.0

24.82 €

1 4 Days 3567.714-155.0

36.80 €

1 4 Days 4068153413520112936196.0

33.21 €

1 4 Days 4575163413520113698252.0

50.24 €

1 4 Days 5080163413520352875270.0

102.76 €

1 4 Days 65100183413520115913452.0

18.76 €

1 4 Days 1232103413520431716199.0

19.07 €

1 4 Days 153511341352012093144.0

15.00 €

1 4 Days 174012341352012200385.0

19.88 €

1 4 Days 2047143413520123482108.0

25.46 €

1 4 Days 255215-130.0

23.75 €

1 4 Days 3062163413520127879202.0

37.96 €

1 4 Days 3572173413520130213300.0

34.44 €

1 4 Days 4080183413520131760380.0

50.87 €

1 4 Days 4585193413520133504420.0

62.79 €

1 4 Days 5090203413520346836480.0

114.63 €

1 4 Days 651202334135201371511030.0

24.17 €

1 4 Days 1747143413520141608118.0

21.31 €

1 4 Days 2052153413520142483152.0

28.97 €

1 4 Days 2562173413520143855236.0

28.20 €

1 4 Days 3072193413520145200362.0

41.95 €

1 4 Days 3580213413520146856460.0

47.53 €

1 4 Days 4090233413520148188647.0

81.68 €

1 4 Days 4590233413520149307862.0

63.43 €

1 4 Days 501102734135203468431104.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Slightly increased radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal Non-contact seal on both sides Temperature range -20 to +150 degrees

Tech Support