Rod ends AX Series

Rod ends  AX Series

Product Details:

Manufacturer part number: DGE100 AX

Brand: DURBAL

Price: 656.11

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGE100 AX

Part Number
DGE100 AX
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

656.11 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 100 Outer diameter(mm) 210 Weight(g) 50
Width(mm) 10500.0

This page is Rod ends AX Series, part number DGE100 AX.
You can find the detail information about specifications and dimensions on part number DGE100 AX.

Tech Support