• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Rod ends DO Series

Rod ends  DO Series

Product Details:

Manufacturer part number: DGF20 DO

Brand: DURBAL

Price: 16.45

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGF20 DO

Part Number
DGF20 DO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.45 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 20 Outer diameter(mm) 50 Weight(g) 16
Width(mm) 350.0

This page is Rod ends DO Series, part number DGF20 DO.
You can find the detail information about specifications and dimensions on part number DGF20 DO.

Tech Support