Rod ends E Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGE06 E

Part Number
DGE06 E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.22 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 6 Outer diameter(mm) 14 Weight(g) 6
Width(mm) 4.0

This page is Rod ends E Series, part number DGE06 E.
You can find the detail information about specifications and dimensions on part number DGE06 E.

Tech Support