Rod ends FW Series

Rod ends  FW Series

Product Details:

Manufacturer part number: DGE08 FW

Brand: DURBAL

Price: 7.13

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGE08 FW

Part Number
DGE08 FW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.13 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 8 Outer diameter(mm) 19 Weight(g) 11
Width(mm) 14

This page is Rod ends FW Series, part number DGE08 FW.
You can find the detail information about specifications and dimensions on part number DGE08 FW.

Tech Support