• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Rod ends FW2RS Series

Rod ends  FW2RS Series

Product Details:

Manufacturer part number: DGE100 FW2RS

Brand: DURBAL

Price: 361.95

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGE100 FW2RS

Part Number
DGE100 FW2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

361.95 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 100 Outer diameter(mm) 160 Weight(g) 85
Width(mm) 6000.0

This page is Rod ends FW2RS Series, part number DGE100 FW2RS.
You can find the detail information about specifications and dimensions on part number DGE100 FW2RS.

Tech Support