• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Rod ends HO2RS Series

Rod ends  HO2RS Series

Product Details:

Manufacturer part number: DGE20 HO2RS

Brand: DURBAL

Price: 7.37

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGE20 HO2RS

Part Number
DGE20 HO2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.37 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 20 Outer diameter(mm) 35 Weight(g) 24
Width(mm) 69.0

This page is Rod ends HO2RS Series, part number DGE20 HO2RS.
You can find the detail information about specifications and dimensions on part number DGE20 HO2RS.

Tech Support