Rod ends PB Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DG05 PB

Part Number
DG05 PB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.80 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 5 Outer diameter(mm) 13 Weight(g) 8
Width(mm) 7.0

This page is Rod ends PB Series, part number DG05 PB.
You can find the detail information about specifications and dimensions on part number DG05 PB.

Tech Support