• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Rod ends PW Series

Rod ends  PW Series

Product Details:

Manufacturer part number: DG05 PW

Brand: DURBAL

Price: 5.05

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DG05 PW

Part Number
DG05 PW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.05 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 5 Outer diameter(mm) 13 Weight(g) 8
Width(mm) 7.0

This page is Rod ends PW Series, part number DG05 PW.
You can find the detail information about specifications and dimensions on part number DG05 PW.

Tech Support