Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Roller Outer Diameter D (φ) | Roller Width B (mm) | Ball rows | Cage | EAN | Internal diameter (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
9.12 € | 1 | 4 Days | 17 | 7 | Double row bearing | - | - | 5 | 7.0 | ||
5.63 € | 1 | 4 Days | 24 | 11 | Double row bearing | - | - | 8 | 30.0 | ||
3.03 € | 1 | 4 Days | 35 | 10 | Single row bearing | Polyamide cage | - | 12 | 50.0 | ||
4.53 € | 1 | 4 Days | 52 | 14 | Single row bearing | Polyamide cage | 4012802055771 | 20 | 150.0 | ||
5.43 € | 1 | 4 Days | 62 | 15 | Single row bearing | Polyamide cage | - | 25 | 223.0 | ||
6.77 € | 1 | 4 Days | 72 | 16 | Single row bearing | Polyamide cage | - | 30 | 330.0 | ||
10.35 € | 1 | 4 Days | 80 | 17 | Single row bearing | Polyamide cage | - | 35 | 400.0 | ||
11.70 € | 1 | 4 Days | 85 | 18 | Single row bearing | Polyamide cage | - | 40 | 450.0 | ||
10.52 € | 1 | 4 Days | 90 | 19 | Single row bearing | Polyamide cage | - | 45 | 500.0 | ||
9.67 € | 1 | 4 Days | 28 | 12 | Double row bearing | - | - | 10 | 30.0 | ||
6.43 € | 1 | 4 Days | 40 | 14 | Double row bearing | - | - | 17 | 75.0 | ||
8.12 € | 1 | 4 Days | 47 | 16 | Double row bearing | - | - | 20 | 120.0 | ||
99,999.00 € | 1 | 4 Days | 52 | 16 | Double row bearing | - | - | 25 | 150.0 | ||
11.93 € | 1 | 4 Days | 62 | 19 | Double row bearing | - | - | 30 | 240.0 | ||
14.70 € | 1 | 4 Days | 68 | 20 | Double row bearing | - | - | 35 | 280.0 | ||
18.23 € | 1 | 4 Days | 75 | 21 | Double row bearing | - | - | 40 | 370.0 | ||
7.03 € | 1 | 4 Days | 32 | 14 | Double row bearing | - | - | 10 | 35.0 | ||
- | 1 | Quote | 40 | 15.9 | Double row bearing | - | - | 15 | 70.0 | ||
8.12 € | 1 | 4 Days | 47 | 17.5 | Double row bearing | - | - | 17 | 170.0 | ||
8.83 € | 1 | 4 Days | 52 | 20.6 | Double row bearing | - | - | 20 | 150.0 | ||
12.75 € | 1 | 4 Days | 72 | 23.8 | Double row bearing | - | - | 30 | 510.0 | ||
17.63 € | 1 | 4 Days | 80 | 27 | Double row bearing | - | - | 35 | 660.0 | ||
10.08 € | 1 | 4 Days | 47 | 19 | Double row bearing | - | - | 15 | 150.0 | ||
10.78 € | 1 | 4 Days | 52 | 22.2 | Double row bearing | - | - | 17 | 210.0 | ||
15.88 € | 1 | 4 Days | 72 | 25.4 | Double row bearing | - | - | 25 | 350.0 | ||
23.03 € | 1 | 4 Days | 80 | 30.2 | Double row bearing | - | - | 30 | 781.0 | ||
- | 1 | Quote | 100 | 36.5 | Double row bearing | - | - | 40 | 1200.0 | ||
3.08 € | 1 | 4 Days | 28 | 8 | Single row bearing | - | - | 10 | 23.0 | ||
3.63 € | 1 | 4 Days | 35 | 9 | Single row bearing | - | - | 15 | 50.0 | ||
2.37 € | 1 | 4 Days | 22 | 6 | Single row bearing | - | - | 7 | 8.0 | ||
2.57 € | 1 | 4 Days | 24 | 7 | Single row bearing | - | - | 8 | 20.0 |
Loading...
Material | Bearing steel | Outer ring | Sphercial outside surface | Temperature range | -20 to +120 degrees |
---|