• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Rod ends UK Series

Rod ends  UK Series

Product Details:

Manufacturer part number: DGAL06 UK

Brand: DURBAL

Price: 6.37

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGAL06 UK

Part Number
DGAL06 UK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.37 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 6 Outer diameter(mm) 21 Weight(g) 6
Width(mm) 17

This page is Rod ends UK Series, part number DGAL06 UK.
You can find the detail information about specifications and dimensions on part number DGAL06 UK.

Tech Support