Rod ends UK2RS Series

Rod ends  UK2RS Series

Product Details:

Manufacturer part number: DGAL30 UK2RS

Brand: DURBAL

Price: 45.23

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGAL30 UK2RS

Part Number
DGAL30 UK2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

45.23 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 30 Outer diameter(mm) 73 Weight(g) 22
Width(mm) 890.0

This page is Rod ends UK2RS Series, part number DGAL30 UK2RS.
You can find the detail information about specifications and dimensions on part number DGAL30 UK2RS.

Tech Support