Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
624
I.D. d(mm) | 53.975 | Precision (JIS) | Class 0 | Number of Raceway Ring Rows | Single Track |
---|---|---|---|---|---|
Arrangement | Standard version | Cage | Sheet steel cage | EAN | 0053893796840 |
Product range | Inner ring (cone) only with roller set | Temperature range | -30 to +120 °C | Weight(g) | 1380.0 |
This page is Deep groove ball bearings, part number 624.
You can find the detail information about specifications and dimensions on part number 624.