Manufacturer part number: 81136 MB
Brand: NKE BEARINGS
Price: Please contact the support for quotation
Delivery time: Quote
I.D. d: 180 mm
O.D. D: 225 mm
Width B: 34 mm
EAN: 9008745204418
Weight: 3070.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
81136 MB
Inner/Outer Ring Material | Steel | Precision (JIS) | Class 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Angular adjustment | Non-angle adjustable | Cage | Brass cage | Operating direction | one-sided effective |
Product range | Complete axial cylindrical roller bearing | Temperature range | -20 to +120 degrees |
This page is Axial cylindrical roller bearings MB Series, part number 81136 MB.
You can find the detail information about specifications and dimensions on part number 81136 MB.
Part Number |
---|
81248 MB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 240 | 340 | 78 | 9008745205255 | 23100.0 |