Cylindrical roller bearings V Series (NCF2210 V)

Cylindrical roller bearings  V Series NCF2210 V

Product Details:

Manufacturer part number: NCF2210 V

Brand: NKE BEARINGS

Price: 90.32

Delivery time: 4 Days


Technical Data:

I.D. d: 50 mm

O.D. D: 90 mm

Width B: 23 mm

Number of Raceway Ring Rows: Single Track

Design: Support bearing (axial displacement)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NCF2210 V

Part Number
NCF2210 V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Number of Raceway Ring Rows Design EAN Outer ring Weight
(g)

90.32 €

1 4 Days 509023Single TrackSupport bearing (axial displacement)9008745248030Without groove/lubrication holes600.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Bore Cylindrical bore Cage None. full complement roller bearing
Clearance Normal radial clearance Current insulation No current insulation Seal None open bearing
Temperature range -30 to +150 degrees

This page is Cylindrical roller bearings V Series, part number NCF2210 V.
You can find the detail information about specifications and dimensions on part number NCF2210 V.

Variation of this product

Part Number
NCF1836 V
NCF2912 V
NCF2913 V
NCF2914 V
NCF2916 V
NCF2919 V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Number of Raceway Ring Rows Design EAN Outer ring Weight
(g)

382.37 €

1 4 Days 18022522Single TrackSupport bearing (axial displacement)-Without groove/lubrication holes1950.0

60.13 €

1 4 Days 608516Single TrackSupport bearing (axial displacement)9008745724763Without groove/lubrication holes280.0

73.74 €

1 4 Days 659016Single TrackSupport bearing (axial displacement)9008745715808Without groove/lubrication holes300.0

74.19 €

1 4 Days 7010019Single TrackSupport bearing (axial displacement)9008745248238Without groove/lubrication holes480.0

89.87 €

1 4 Days 8011019Single TrackSupport bearing (axial displacement)9008745248252Without groove/lubrication holes530.0

129.03 €

1 4 Days 9513022Single TrackSupport bearing (axial displacement)9008745248313Without groove/lubrication holes860.0

Tech Support