Housing locating washers (GS81107)

Housing locating washers GS81107

Product Details:

Manufacturer part number: GS81107

Brand: NKE BEARINGS

Price: 6.77

Delivery time: 4 Days


Technical Data:

I.D. d: 37 mm

O.D. D: 52 mm

Width B: 3.5 mm

EAN: 9008745713811

Weight: 20.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GS81107

Part Number
GS81107
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

6.77 €

1 4 Days 37523.5900874571381120.0

Loading...

  1. 1

This page is Housing locating washers, part number GS81107.
You can find the detail information about specifications and dimensions on part number GS81107.

Variation of this product

Part Number
GS81103
GS81104
GS81105
GS81108
GS81109
GS81110
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

4.53 €

1 4 Days 18302.75900874571378110.0

4.96 €

1 4 Days 21352.75900874571379810.0

5.52 €

1 4 Days 26423900874571380410.0

6.87 €

1 4 Days 42603.5900874571382830.0

7.13 €

1 4 Days 47654900874571383540.0

7.98 €

1 4 Days 52704900874571384250.0

Tech Support