• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Oil seal B1OF Series

Oil seal  B1OF Series

Product Details:

Manufacturer part number: W10-17-3 B1OF

Brand: DICHTOMATIK

Price: 3.68

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

W10-17-3 B1OF

Part Number
W10-17-3 B1OF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.68 €

1 4 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 10 Outer diameter(mm) 17 Width(mm) 3
Material NBR (Perbunan) Pressure resistance Up to 0.5 bar max. Temperature range -30 to +100 °C
Version Metal coating Dust lip/Protective lip Without Weight(g) 10

This page is Oil seal B1OF Series, part number W10-17-3 B1OF.
You can find the detail information about specifications and dimensions on part number W10-17-3 B1OF.

Tech Support