Oil seal B2SL Series

Oil seal  B2SL Series

Product Details:

Manufacturer part number: W100-125-13 B2SL

Brand: DICHTOMATIK

Price: 14.75

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

W100-125-13 B2SL

Part Number
W100-125-13 B2SL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.75 €

1 4 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 100 Outer diameter(mm) 125 Width(mm) 13
Material NBR (Perbunan) Pressure resistance Up to 0.5 bar max. Temperature range -30 to +100 °C
Version Metal coating Dust lip/Protective lip With Weight(g) 10

This page is Oil seal B2SL Series, part number W100-125-13 B2SL.
You can find the detail information about specifications and dimensions on part number W100-125-13 B2SL.

Tech Support