Deep groove ball bearings 2ZNR Series (6002 -2ZNR)

Deep groove ball bearings  2ZNR Series 6002 -2ZNR

Product Details:

Manufacturer part number: 6002 -2ZNR

Brand: SKF

Price: 17.60

Delivery time: 12 Days


Technical Data:

Accuracy  (JIS): Grade 5

I.D. D: 15 φ

Outer Diameter D: 32 φ

Width B: 9 mm

EAN: 7316570294583


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6002 -2ZNR

Part Number
6002 -2ZNR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

17.60 €

1 12 Days Grade 515329731657029458332.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Outer Ring Type With Groove for Retaining Ring Outer Ring With Outer Ring
Number of Bearing Ring Rows Single Row Rolling Element Material Steel Bore Cylindrical bore
Cage Sheet steel cage Clearance Normal radial clearance Current insulation No current insulation
Seal Cover on both sides Temperature range -20 to +120 degrees

This page is Deep groove ball bearings 2ZNR Series, part number 6002 -2ZNR.
You can find the detail information about specifications and dimensions on part number 6002 -2ZNR.

Variation of this product

Part Number
6201 -2ZNR
6202 -2ZNR
6205 -2ZNR
6206 -2ZNR
6304 -2ZNR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

8.85 €

1 12 Days Grade 5123210731657019613940.0

9.17 €

1 12 Days Grade 5153511-47.0

13.95 €

1 12 Days Grade 5255215-135.0

27.18 €

1 12 Days Grade 63062167316571404233206.0

24.97 €

1 12 Days Grade 52052157316570422535149.0

Tech Support