Oil seal BABSL Series

Oil seal  BABSL Series

Product Details:

Manufacturer part number: W16-26-7 BABSL

Brand: DICHTOMATIK

Price: 3.87

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

W16-26-7 BABSL

Part Number
W16-26-7 BABSL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.87 €

1 4 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 16 Outer diameter(mm) 26 Material NBR (Perbunan)
Pressure resistance Up to 10 bar max. Temperature range -30 to +100 °C Version Rubber coating
Dust lip/Protective lip With Weight(g) 6

This page is Oil seal BABSL Series, part number W16-26-7 BABSL.
You can find the detail information about specifications and dimensions on part number W16-26-7 BABSL.

Tech Support