Oil seal VIT Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

W10-19-7 VIT

Part Number
W10-19-7 VIT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.96 €

1 4 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 10 Outer diameter(mm) 19 Width(mm) 7
Material FKM (Viton) Pressure resistance Up to 0.5 bar max. Temperature range -15 to +200 °C
Version Rubber coating Dust lip/Protective lip Without Weight(g) 10

This page is Oil seal VIT Series, part number W10-19-7 VIT.
You can find the detail information about specifications and dimensions on part number W10-19-7 VIT.

Tech Support