Self-aligning ball bearings K Series / Steel / I.D. D(φ80, 85, 95) (1216 K)

Self-aligning ball bearings K Series / Steel / I.D. D(φ80, 85, 95) 1216 K

Product Details:

Manufacturer part number: 1216 K

Brand: SKF

Price: 124.35

Delivery time: 17 Days


Technical Data:

I.D. D: 80 φ

Outer Diameter D: 140 φ

Width B: 26 mm

EAN: 7316576605406

Weight: 1624.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1216 K

Part Number
1216 K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

124.35 €

1 17 Days 801402673165766054061624.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Tapered bore (1:12) Cage Sheet steel cage Clearance Normal radial clearance
Seal None open bearing Temperature range -30 to +150 degrees

This page is Self-aligning ball bearings K Series / Steel / I.D. D(φ80, 85, 95), part number 1216 K.
You can find the detail information about specifications and dimensions on part number 1216 K.

Variation of this product

Part Number
1219 K
2217 K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

235.52 €

1 17 Days 951703273165771129583000.0

294.55 €

1 17 Days 851503673165770020132460.0

Tech Support