Manufacturer part number: NNF5006 PPV2NR
Brand: ZEN
Price: 70.43 €
Delivery time: 4 Days
I.D. d: 30 mm
O.D. D: 55 mm
Width B: 34 mm
Weight: 370.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NNF5006 PPV2NR
Precision (JIS) | Class 0 | Number of Raceway Ring Rows | Double Row | Bore | Cylindrical bore |
---|---|---|---|---|---|
Cage | None. full complement roller bearing | Clearance | Normal radial clearance | Current insulation | No current insulation |
Design | Fixed bearing | Outer ring | 2 ring grooves with circlip on outer ring | Temperature range | -20 to +80 degrees |
This page is Cylindrical roller bearings PPV2NR Series, part number NNF5006 PPV2NR.
You can find the detail information about specifications and dimensions on part number NNF5006 PPV2NR.
Part Number |
---|
NNF5007 PPV2NR |
NNF5011 PPV2NR |
NNF5026 PPV2NR |
NNF5032 PPV2NR |
NNF5036 PPV2NR |
NNF5044 PPV2NR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|
76.99 € | 1 | 4 Days | 35 | 62 | 36 | 490.0 | ||
123.84 € | 1 | 4 Days | 55 | 90 | 46 | 1180.0 | ||
- | 1 | Quote | 130 | 200 | 95 | 10500.0 | ||
962.30 € | 1 | 4 Days | 160 | 240 | 109 | 16600.0 | ||
1,109.57 € | 1 | 4 Days | 180 | 280 | 136 | 29300.0 | ||
- | 1 | Quote | 220 | 340 | 160 | 53580.0 |